
Brand: Bryant
Catalog ID: 5281
Mounted to 4" Round Cover
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
5281
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
Single
Material - Mounting Hardware
Screw Mounting
Series
Extra Heavy Duty
Style
Finder Groove Face
Type
Specialty Receptacle
UPC
781786625211
Display Size
Standard Sized Product
Weight
0.25 lb
Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Nema Rating
5-15R
Carton Quantity
5