HUBBELL CANADA
Straight Blade Devices, Tamper Resistant Duplex Receptacle, Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White
Image of HBL5362WTR Straight Blade Devices, Tamper Resistant Duplex Receptacle, Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White

Straight Blade Devices, Tamper Resistant Duplex Receptacle, Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5362WTR

Straight Blade Devices, Tamper Resistant Duplex Receptacle, Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White.

HBL® Extra Heavy Duty Max Industrial Series - Hubbell’s commitment to quality continually reinforces a philosophy of unrivaled performance. No Hubbell device exemplifies this philosophy more than the HBL5262. While all Hubbell receptacles are designed and manufactured to withstand even the harshest environments, none match the total performance of the HBL5262. Whether in a factory, office building or school, the Hubbell HBL5262 is the receptacle of choice when people are depending on the safety and reliability of a receptacle. The safest, most reliable design for a low resistance flow of fault currents. Oversized “bell" shaped ground contacts, along with nickel plated steel retaining shields, help minimize damage to the grounding system during abrupt pullout.

  • Patented TR design eliminates plug-in difficulty and TR complaints
  • Fed-Spec UL listing insures proven performance in demanding applications
  • Brass mounting strap and Triple Wipe contacts
  • High impact resistant face with circuit I.D. marking area
  • Complies with National Electrical Code (NEC®) requirements for Tamper Resistant receptacles

Tamper Resistant

General

Application

Catalog Number

HBL5362WTR

Color

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

1

Item Type

Traditional Duplex

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG stranded or solid copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Extra Heavy Duty

Specifications

  • Automatic Self-grounding Staple - Stainless steel
  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - .04 in. (.91) C688 Brass
  • Mounting Screws - Galvanized Steel
  • Mounting Strap - .047 in. Brass
  • Power Contacts - .032 in. (.81) C688 Brass
  • Terminal Screws - Plated steel
  • Wire Clamp - .062 in. (1.6) Nickel plated steel

Style

Smooth Face

Type

UPC

783585542546

Dimensions

Display Size

Standard Sized Product

Length

3.28 in

Weight

0.2 lb

Width

1.32 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 VAC

Voltage Rating Description

125 V

Wattage

2500 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Certified 22.2, No. 42
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-20R

Operational

Horsepower - Maximum

1

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG stranded or solid copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

10