HUBBELL CANADA
Straight Blade Devices, Thermoplastic Elastomer Water Tight, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R.
Image of HBL15W47A Straight Blade Devices, Thermoplastic Elastomer Water Tight, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R.

Straight Blade Devices, Thermoplastic Elastomer Water Tight, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL15W47A

Straight Blade Devices, Thermoplastic Elastomer Water Tight, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Yellow, Single Pack.

  • Smooth body design minimizes collection points simplifying thewash down process
  • Strain relief nut always seals on the body, minimizing debris collection
  • Stainless steel hardware and corrosion-resistant connection points

Étanchéité

General

Catalog Number

HBL15W47A

Color

Yellow

EU RoHS Indicator

Contact Manufacturer

Item Type

Elasto-Grip

Operating Temperature

-40°C (without impact) to +60°C continuous

Performance

  • Electrical: Current Interrupting: Rated for current interruption per UL498
  • Dielectric Voltage: 2500V AC
  • Max Working Voltage: As marked
  • Temperature Rise: 30°C max per UL498 at rated current
  • Mechanical: Cord Accomodation: 0.375"-0.625" (9.5-15.9)
  • Environmental: Moisture Resistance: UL Listed 4, 4X, 12, 6, 6P
  • Operating temperatures: -40°C (without impact) to +60°C continuous
  • UV resistance: All exposed materials are UV stabilized

Series

Watertight Devices

Temperature Rating

-40°C (without impact) to +60°C continuous

Type

UPC

783585131276

Dimensions

Weight

0.2 lb

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • IP69K rating
  • Listed to UL498
  • Certified to CSA C22.2 No. 42
  • Meets NEMA WD-1, WD-6 And ANSI Standards
  • UL Listed, CSA Certified to Type 4, 4X, 12, 6, 6P

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

-40°C (without impact) to +60°C continuous

Performance

  • Electrical: Current Interrupting: Rated for current interruption per UL498
  • Dielectric Voltage: 2500V AC
  • Max Working Voltage: As marked
  • Temperature Rise: 30°C max per UL498 at rated current
  • Mechanical: Cord Accomodation: 0.375"-0.625" (9.5-15.9)
  • Environmental: Moisture Resistance: UL Listed 4, 4X, 12, 6, 6P
  • Operating temperatures: -40°C (without impact) to +60°C continuous
  • UV resistance: All exposed materials are UV stabilized

Temperature Rating

-40°C (without impact) to +60°C continuous

Logistics

Carton Quantity

25

Pallet Quantity

1000