HUBBELL CANADA
Straight Blade Devices, Weatherproofing Accessory, Closure Cover for HBL6018, Black
Image of HBL6019 Straight Blade Devices, Weatherproofing Accessory, Closure Cover for HBL6018, Black

Straight Blade Devices, Weatherproofing Accessory, Closure Cover for HBL6018, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6019

Straight Blade Devices,Weatherproofing Accessory, Closure Cover for HBL6018, Black

  • Weatherproofing Accessory
  • Closure Cover for HBL6018
  • Black

General

Catalog Number

HBL6019

Color

EU RoHS Indicator

Contact Manufacturer

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

Accessory

Style

Seal-Tite triple seal

UPC

783585809205

Dimensions

Weight

0.05 lb

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

5

Pallet Quantity

2000