HUBBELL CANADA
Straight Blade Devices, Weatherproofing Accessory, Device Boot, Black.
Image of HBL6018 Straight Blade Devices, Weatherproofing Accessory, Device Boot, Black.

Straight Blade Devices, Weatherproofing Accessory, Device Boot, Black.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6018

Straight Blade Devices,Weatherproofing Accessory, Device Boot, Black.

  • Weatherproofing Accessory
  • Device Boot
  • Black.

General

Catalog Number

HBL6018

Color

Black

EU RoHS Indicator

Contact Manufacturer

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

Accessory

Style

Seal-Tite triple seal

UPC

783585809199

Dimensions

Dimensions

4.09 in x 2.09 in x 2.09 in

Height

2.09 in

Length

4.09 in

Weight

0.2 lb

Width

2.09 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

10

Pallet Quantity

900