HUBBELL CANADA
Straight Blade Devices, Wire Switched, Logic Load Control Receptacles, Split Circuit, Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R
Image of HBL5362LC1GN Straight Blade Devices, Wire Switched, Logic Load Control Receptacles, Split Circuit, Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R

Straight Blade Devices, Wire Switched, Logic Load Control Receptacles, Split Circuit, Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5362LC1GN

Straight Blade Devices,Wire Switched ,Logic Load Control Receptacles,Split Circuit, Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Green

Switched Receptacles for Automatic Receptacle Control - to Hubbell Wiring Device-Kellems’ comprehensive offering for automatic receptacle control requirements. Featuring Hubbell’s exclusive and patented tamper-resistant mechanism as standard, the unit is capable of controlling other receptacles downstream in the branch circuit. Hubbell offers this innovative device in wired and wireless options, which are both fully compatible with existing systems. This allows for easy additions and changes to meet current energy codes and standards in current facilities.

  • Designed for Automatic Receptacle (plug load) Control
  • Half controlled face and downstream control
  • Low voltage wire control
  • Tamper Resistant… NOT Plug Resistant®

General

Application

Logic Load Control Receptacles

Catalog Number

HBL5362LC1GN

Color

EU RoHS Indicator

Contact Manufacturer

Operating Temperature

0° to 40°C (32° to 104°F) Relative Humidity(non-condensing) 0% to 95% (w/o impact)

Performance

  • Electrical: Current Interrupting: Certified for current interrupting at full rated current
  • Dielectric Voltage: Withstands 2,000V minimum
  • Mechanical: Terminal Accomodation #14-10 AWG stranded or solid copper conductor only
  • Terminal Indentification: Terminals identified in accordance with UL498 and CSA (Brass, White, Green)
  • Environmental:Flammabilty: UL94V-2
  • Operating Location: Indoor Use Only
  • Operating Temperature 0° to 40°C (32° to 104°F) Relative Humidity (non-condensing) 0% to 95% (w/o impact)

Series

Switched Receptacles

Style

Wired

Type

Split Circuit

UPC

783585428437

Dimensions

Display Size

Standard Sized Product

Weight

0.4 lb

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back Wired

Current / Amperage Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus 498B SA UL File No. E481574
  • Fed. Spec. WC596G
  • Complies with:NEC Section 406.3 (E), ASHRAE 90.1 Section 8.4.2,California Title 24
  • Artcile 130.5(d)
  • NEMA WD-6 Compliant

Nema Rating

5-20R

Operational

Operating Temperature

0° to 40°C (32° to 104°F) Relative Humidity(non-condensing) 0% to 95% (w/o impact)

Performance

  • Electrical: Current Interrupting: Certified for current interrupting at full rated current
  • Dielectric Voltage: Withstands 2,000V minimum
  • Mechanical: Terminal Accomodation #14-10 AWG stranded or solid copper conductor only
  • Terminal Indentification: Terminals identified in accordance with UL498 and CSA (Brass, White, Green)
  • Environmental:Flammabilty: UL94V-2
  • Operating Location: Indoor Use Only
  • Operating Temperature 0° to 40°C (32° to 104°F) Relative Humidity (non-condensing) 0% to 95% (w/o impact)

Logistics

Carton Quantity

10