HUBBELL CANADA
Straight Blade Male Plug, Valise Series, Industrial/Commercial, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, Orange, Single Pack, Economy Ver
Image of HBL515PVO Straight Blade Male Plug, Valise Series, Industrial/Commercial, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, Orange, Single Pack, Economy Ver

Straight Blade Male Plug, Valise Series, Industrial/Commercial, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, Orange, Single Pack, Economy Ver

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL515PVO

Straight Blade Devices, Male Plug, Valise Series, Industrial/CommercialGrade, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, Orange, Single Pack, Economy Version

  • Hinged one piece body design for easy assembly
  • Powerful, offsetting cord grips clamp on individual conductors
  • Assembly screws are captive and will not fall out while wiring

General

Application

Catalog Number

HBL515PVO

Color

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

0.5

Item Type

Valise

Material

Polycarbonate

Material - Mounting Hardware

Cord Mounted

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical:Current Interrupting: Certified for current interrupting at full rated current
  • Dielectric Voltage: Withstands 2,000V minimum
  • Mechanical: Product Identification: Ratings are a permanent part of the device
  • Terminal Accommodation: #18-#12 AWG stranded copper wire only
  • Terminal Identification: Terminals identified in accordance with UL 498 and CSA
  • Environmental :Flammability: UL 94 HB or better
  • IP Suitability: IP20
  • Operating Temperatures: Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Specifications

  • Assembly Screws - Plated Steel
  • Assembly Screws - Plated steel
  • Blades - Brass
  • Cable Inserts - PPO
  • Housing - Nylon
  • Terminal Clamp - Nickel plated steel
  • Terminal Screws - #8-32 Brass , multiple drive

UPC

783585000534

Dimensions

Weight

0.1 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #12 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Certified to C22.2 No 42 File 280C
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706

Nema Rating

5-15P

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

0.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical:Current Interrupting: Certified for current interrupting at full rated current
  • Dielectric Voltage: Withstands 2,000V minimum
  • Mechanical: Product Identification: Ratings are a permanent part of the device
  • Terminal Accommodation: #18-#12 AWG stranded copper wire only
  • Terminal Identification: Terminals identified in accordance with UL 498 and CSA
  • Environmental :Flammability: UL 94 HB or better
  • IP Suitability: IP20
  • Operating Temperatures: Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Logistics

Carton Quantity

50

Pallet Quantity

12600