HUBBELL CANADA
Strand Mount Aerial Slack Storage System, 24" Dia.
Image of FOS24TMK Strand Mount Aerial Slack Storage System, 24" Dia.

Strand Mount Aerial Slack Storage System, 24" Dia.

Brand: Opti-Loop

Catalog ID: FOS24TMK

OptiLoop 24.125" Strand Mount Aerial Slack Storage System, 6005 Alloy Aluminum, Dual coat baked on polyester powder coat

The aluminum Opti-Loop™ FOS for strand and messenger mounted cable is available in a variety of sizes.

  • 6005 alloy aluminum construction with continuous welds at cross bars and ends
  • Dual coat baked on polyester powder coat finish
  • Tie eyelets accommodate both stainless steel and plastic ties.
  • Radius ends ensure no sharp corners.
  • The outward-facing channel design and minimal surface area minimizes stress and ice loading.
  • Aluminum brackets and bugnuts with galvanized nuts and bolts

General

Application

Strand/Messenger Cable storage

Cable Tie Eyelet

Yes

Catalog Number

FOS24TMK

Finish Type

Dual Coat Baked On Polyester Powder Coat

Material

6005 Alloy Aluminum

Product Category

Communications Connectors

UPC

096359706977

Wraps

Single

Dimensions

Diameter - Inside

24.125 in

Diameter - Outside

25.4 in

Dimensions

35.378 in x 25.877 in x 3.726 in

Height

3.726 in

Length

35.378 in

Weight

7.1 lb

Width

25.877 in

Conductor Related

Conductor Type

Messenger Strand

Messenger Diameter - Maximum

0.25 in

Messenger Diameter - Minimum

0.313 in

Logistics

Pallet Quantity

42