
Brand: Burndy
Catalog ID: NNT22A19A75
Application
Substation
Catalog Number
NNT22A19A75
Connector Type
T-Connector
Material
Aluminum Alloy
Material - Hardware
Aluminum
Physical Attribute - Pad Orientation
75 Degree
Plated
No
Plating Type
Unplated
Product Family
Substation>Aluminum >Splice (NON EHV)>T Connectors
Product Type
Mechanical
Type
Bolted Tees
UPC
781810159118
UPC 14 Digit GTIN
00781810159118
Dimension - B Length inch
6.00 in
Dimension - Height inch
5.50 in
Dimension - Height mm
139.7 mm
Dimension - L Length Overall mm
295 mm
Dimension - Length BB inch
4.50 in
Dimension - Length Overall inch
11.62 in
Dimension - Width inch
5.00 in
Dimension - Width mm
127 mm
Conductor - AL Tube Std Run
4 IPS
Conductor - AL Tube Std Run Range
4 IPS
Conductor - AL Tube Std Tap
2 1/2 IPS
Conductor - AL Tube Std Tap Range
2 1/2 IPS
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
T-Connector
Physical Attribute - Pad Orientation
75 Degree
Carton Quantity
1
Pallet Quantity
1