
Brand: Burndy
Catalog ID: NBC86A44N
Application
Substation
Catalog Number
NBC86A44N
Connector Type
T-Connector
Material
Aluminum Alloy
Material - Hardware
Aluminum
Physical Attribute - Pad Orientation
Straight
Plated
N
Plating Type
Unplated
UPC
781810175750
UPC 14 Digit GTIN
00781810175750
Dimension - B Length inch
8.00 in
Dimension - D inch
4.25 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height inch
7.25 in
Dimension - Height mm
184.2 mm
Dimension - L Length Overall mm
343 mm
Dimension - Length Overall inch
13.51 in
Dimension - N inch
1.13 in
Dimension - Pad Width inch
4.00 in
Conductor - AL Tube Std Size
6 IPS
Conductor - AL Tube Std Size Range
6 IPS
Conductor Type
AL Tube Std-Size
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
T-Connector
Physical Attribute - Pad Orientation
Straight
Minimum Pack Quantity
15