
Brand: Burndy
Catalog ID: NAR29A4N
Application
Substation
Catalog Number
NAR29A4N
Clamping Element Design
Body And Cap
Connector Type
Terminal
Installation Torque Recommended in-lb
300 LBS/in
Material
Aluminum Alloy
Material - Hardware
Aluminum
One Wrench Installation
Y
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
3 x 3 - 4 holes
Physical Attribute - Pad Orientation
Straight
Plated
N
Plating Type
Unplated
UPC
781810003800
UPC 14 Digit GTIN
00781810003800
Dimension - B Length inch
2.88 in
Dimension - Bolt Size fraction
1/2
Dimension - D inch
3.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height fraction
2-3/4 in
Dimension - Height inch
2.75 in
Dimension - Height mm
69.9 mm
Dimension - Hole Size fraction
9/16
Dimension - L Length Overall mm
154 mm
Dimension - Length Overall inch
6.06 in
Dimension - N inch
0.63 in
Dimension - Pad Width inch
3.00 in
Dimension - Thread Size
1/2
Dimension - Width inch
3.00 in
Dimension - Width mm
76 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG
Conductor - ACSR Str Size Range
1/0 (6/1) Raven AWG-4/0 (6/1) Penquin AWG
Conductor - AL Str Size
1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - AL Str Size Range
1/0 AWG-250 kcmil
Conductor - Connection Combination
Cable to Flat
Conductor Type
Number of Conductors
1
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
300 LBS/in
Connector Type
Terminal
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
3 x 3 - 4 holes
Physical Attribute - Pad Orientation
Straight
Carton Quantity
8
Pallet Quantity
544