
Brand: Burndy
Catalog ID: QGFL34B1T6
High copper alloy BARTAP for joining a range of cable to bar or pad.One-wrench installation.DURIUM nut and lockwasher
Application
Substation
Catalog Number
QGFL34B1T6
Connector Type
Bus Bar Clamp and Accessories
Construction Material - Main
Copper Alloy
EU RoHS Indicator
Contact Manufacturer
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
Sub Brand
BARTAP
Trade Name
BARTAP™
Type
QGFL
UPC
781810005934
UPC 14 Digit GTIN
00781810005934
Dimension - B Length fraction
2 in
Dimension - B Length inch
2.00 in
Dimension - Height fraction
3-5/8 in
Dimension - Height inch
3.63 in
Dimension - Height mm
92.2 mm
Dimension - Width fraction
1-3/4 in
Dimension - Width inch
1.75 in
Dimension - Width mm
44 mm
Conductor - Copper Solid Size
1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
1/0 AWG-4/0 AWG
Conductor - Copper Str Size
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range
1/0 -500 kcmil
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Bus Bar Clamp and Accessories
Carton Quantity
12
Pallet Quantity
1440