HUBBELL CANADA
Image of NBXR1544NHQ Substation - Connector

Substation - Connector

Brand: Burndy

Catalog ID: NBXR1544NHQ

Copper Bus Connectors

General

Application

Substation

Catalog Number

NBXR1544NHQ

Connector Type

Terminal

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

UPC

781810460276

UPC 14 Digit GTIN

00781810460276

Dimensions

Dimension - B Length inch

2.88 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

183 mm

Dimension - Length Overall inch

7.19 in

Dimension - Pad Width inch

4.00 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil;1250 kcmil

Conductor - Copper Str Size Range

1/0 -1250 kcmil

Conductor - Copper Tube Std Size

1/4 IPS IPS;3/8 IPS IPS;1/2 IPS IPS;3/4 IPS IPS;1 IPS IPS

Conductor - Copper Tube Std Size Range

1/4 IPS IPS-1 IPS IPS

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Terminal

Logistics

Carton Quantity

2

Pallet Quantity

1