HUBBELL CANADA
Image of NBCR48A44N Substation - Connector

Substation - Connector

Brand: Burndy

Catalog ID: NBCR48A44N

Substation Connectors

General

Application

Substation

Catalog Number

NBCR48A44N

Connector Type

T-Connector

Installation Torque Recommended in-lb

480 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Alignment

Centered

Physical Attribute - Pad Configuration

4 x 4.25 - 4 holes

Physical Attribute - Pad Orientation

90 Degree

Plated

N

Plating Type

Unplated

UPC

781810159149

UPC 14 Digit GTIN

00781810159149

Dimensions

Dimension - B Length inch

4.50 in

Dimension - D inch

4.25 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height inch

3.00 in

Dimension - Height mm

76.2 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

219 mm

Dimension - Length Overall inch

8.63 in

Dimension - N inch

1.12 in

Dimension - Pad Size inch

4 x 4.25

Dimension - Pad Width inch

4.00 in

Dimension - Width inch

3.88 in

Dimension - Width mm

99 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

1272 (54/19) Pheasant kcmil;1351.5 (54/19) Martin kcmil;1431 (54/19) Plover kcmil;1510.5 (45/7) Nuthatch kcmil;1590 (45/7) Lapwing kcmil;1590 (54/19) Falcon kcmil;1780 (54/19) kcmil

Conductor - ACSR Str Size Range

1272 (54/19) Pheasant kcmil-1780 (54/19) kcmil

Conductor - AL Str Size

1500 kcmil;1590 kcmil;1600 kcmil;1700 kcmil;1750 kcmil;1800 kcmil;1900 kcmil;2000 kcmil

Conductor - AL Str Size Range

1500 kcmil-2000 kcmil

Conductor - Connection Combination

Cable to Flat

Conductor Type

  • AL C Str-Size
  • ACSR C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Configuration

Connector Type

T-Connector

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Alignment

Centered

Physical Attribute - Pad Configuration

4 x 4.25 - 4 holes

Physical Attribute - Pad Orientation

90 Degree

Logistics

Carton Quantity

4

Pallet Quantity

384