HUBBELL CANADA
Image of NBC17A34N Substation - Connector

Substation - Connector

Brand: Burndy

Catalog ID: NBC17A34N

Substation Connectors

General

Application

Substation

Catalog Number

NBC17A34N

Connector Type

T-Connector

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Alignment

Centered

Physical Attribute - Pad Configuration

3 x 3.25 - 4 holes

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

UPC

781810234525

UPC 14 Digit GTIN

00781810234525

Dimensions

Dimension - B Length inch

4.00 in

Dimension - D inch

3.25 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

3-1/2 in

Dimension - Height inch

3.50 in

Dimension - Height mm

88.9 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

188 mm

Dimension - Length Overall inch

7.39 in

Dimension - N inch

0.62 in

Dimension - Pad Size inch

3 x 3.25

Dimension - Pad Width inch

3.00 in

Dimension - Pin Diameter fraction

1-9/10 in

Dimension - Pin Diameter inch

1.90 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Tube Std Size

1 1/2 IPS

Conductor - AL Tube Std Size Range

1 1/2 IPS

Conductor - Connection Combination

Tube to Flat

Conductor Type

AL Tube Std-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

300 LBS/in

Configuration

Connector Type

T-Connector

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Alignment

Centered

Physical Attribute - Pad Configuration

3 x 3.25 - 4 holes

Physical Attribute - Pad Orientation

Straight

Logistics

Carton Quantity

1

Pallet Quantity

1