

Application
Substation
Catalog Number
NYT3428
Connector Type
T-Connector
Die Index
15
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy
One Wrench Installation
Y
Physical Attribute - Number of Crimps Required
1
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Plated
Y
Plating Type
Tin - Electro Plated
UPC
781810126936
UPC 14 Digit GTIN
00781810126936
Dimension - B Length fraction
2 in
Dimension - B Length inch
2.00 in
Dimension - Height fraction
1-5/8 in
Dimension - Height inch
1.63 in
Dimension - Height mm
41.4 mm
Dimension - L Length Overall mm
114 mm
Dimension - Length BB inch
1.63 in
Dimension - Length Overall inch
4.50 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Connection Combination
Cable to Cable
Conductor - Copper Str Run
500 kcmil
Conductor - Copper Str Run Range
500 kcmil
Conductor - Copper Str Tap
4/0 AWG
Conductor - Copper Str Tap Range
4/0 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
240 LBS/in
Connector Type
T-Connector
Physical Attribute - Number of Crimps Required
1
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Carton Quantity
1
Pallet Quantity
1