HUBBELL CANADA
Image of NBC24ACG3 Substation - Connector

Substation - Connector

Brand: Burndy

Catalog ID: NBC24ACG3

Substation Connectors

General

Application

Substation

Catalog Number

NBC24ACG3

Connector Type

T-Connector

Installation Torque Recommended in-lb

660 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Alignment

Centered

Physical Attribute - Pad Configuration

4 x 4 - 4 holes

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

UPC

781810441107

UPC 14 Digit GTIN

00781810441107

Dimensions

Dimension - B Length inch

7.00 in

Dimension - D inch

4.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - G inch

7.69 in

Dimension - Height inch

6.44 in

Dimension - Height mm

163.6 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

307 mm

Dimension - Length Overall inch

12.09 in

Dimension - N inch

1.12 in

Dimension - Pad Size inch

4 x 4

Dimension - Pad Width inch

4.00 in

Conductor Related

Conductor - AL Tube Std Size

5 IPS

Conductor - AL Tube Std Size Range

5 IPS

Conductor - Connection Combination

Tube to Flat

Conductor Type

AL Tube Std-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

660 LBS/in

Configuration

Connector Type

T-Connector

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Alignment

Centered

Physical Attribute - Pad Configuration

4 x 4 - 4 holes

Physical Attribute - Pad Orientation

Straight

Logistics

Carton Quantity

1

Pallet Quantity

1