

Brand: Burndy
Catalog ID: NDR6748T12
Application
Substation
Catalog Number
NDR6748T12
Connector Type
Stud Connector
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
Product Type
Mechanical
UPC
781810003565
UPC 14 Digit GTIN
00781810003565
Dimension - AA Pad Orientation
In-line;90°
Dimension - B Length inch
2.03 in
Dimension - Height fraction
3-1/4 in
Dimension - Height inch
3.25 in
Dimension - Height mm
82.6 mm
Dimension - L Length Overall mm
147 mm
Dimension - Length Overall inch
5.78 in
Dimension - Pin Diameter fraction
1-1/2 in
Dimension - Pin Diameter inch
1.5 in
Dimension - Threads per inch
12
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Connection Combination
Conductor - Copper Solid Size
4/0 AWG
Conductor - Copper Solid Size Range
4/0 AWG
Conductor - Copper Str Size
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil;1250 kcmil;1300 kcmil;1500 kcmil;1600 kcmil;1750 kcmil;2000 kcmil
Conductor - Copper Str Size Range
4/0 AWG-2000 kcmil
Conductor - Copper Tube DEH Size
3/8 IPS ;1/2 IPS ;3/4 IPS ;1 IPS ;1 1/4 IPS
Conductor - Copper Tube DEH Size Range
3/8 IPS -1 1/4 IPS
Conductor - Copper Tube EH Size
3/8 IPS IPS;1/2 IPS IPS;3/4 IPS IPS;1 IPS IPS;1 1/4 IPS IPS
Conductor - Copper Tube EH Size Range
3/8 IPS IPS-1 1/4 IPS IPS
Conductor - Copper Tube Std Size
3/8 IPS IPS;1/2 IPS IPS;3/4 IPS IPS;1 IPS IPS;1 1/4 IPS IPS
Conductor - Copper Tube Std Size Range
3/8 IPS IPS-1 1/4 IPS IPS
Conductor Type
Number of Conductors
1
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Stud Connector
Carton Quantity
2
Pallet Quantity
1