
Brand: Burndy
Catalog ID: NBCR36A34N
Application
Substation
Catalog Number
NBCR36A34N
Connector Type
T-Connector
Installation Torque Recommended in-lb
300 LBS/in
Material
Aluminum Alloy
Material - Hardware
Aluminum
One Wrench Installation
Y
Physical Attribute - Number of Holes
4
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Physical Attribute - Pad Alignment
Centered
Physical Attribute - Pad Configuration
3 x 3.25 - 4 holes
Physical Attribute - Pad Orientation
90 Degree
Plated
N
Plating Type
Unplated
UPC
781810172100
UPC 14 Digit GTIN
00781810172100
Dimension - B Length inch
3.25 in
Dimension - D inch
3.25 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height inch
2.25 in
Dimension - Height mm
57.2 mm
Dimension - Hole Size fraction
9/16
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
165 mm
Dimension - Length Overall inch
6.50 in
Dimension - N inch
0.62 in
Dimension - Pad Size inch
3 x 3.25
Dimension - Pad Width inch
3.00 in
Dimension - Width inch
2.68 in
Dimension - Width mm
68 mm
Package Height
Package Length
Package Weight
Package Width
Conductor - ACSR Str Size
336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil
Conductor - ACSR Str Size Range
336.4 (18/1) Merlin kcmil-477.0 (18/1) Pelican kcmil
Conductor - AL Str Size
350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil
Conductor - AL Str Size Range
350 kcmil-600 kcmil
Conductor - Connection Combination
Cable to Flat
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
300 LBS/in
Connector Type
T-Connector
Physical Attribute - Number of Holes
4
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Physical Attribute - Pad Alignment
Centered
Physical Attribute - Pad Configuration
3 x 3.25 - 4 holes
Physical Attribute - Pad Orientation
90 Degree
Carton Quantity
1
Pallet Quantity
1