HUBBELL CANADA
Image of NS1414HC Substation - Copper Coupler - Straight
Image of NS1414HC Substation - Copper Coupler - Straight
Discontinued

Substation - Copper Coupler - Straight

Brand: Burndy

Catalog ID: NS1414HC

Cast Cu Alloy Bolted Coupler, Cu Tube to Tube, 3/4" IPS, Silicon Bronze H/W.

  • Type NS Copper Bolted Coupler, for Copper Straight Tube to Tube
  • High copper alloy coupler for joining equal sizes of tube end to end
  • Slots between bolts provide independent high pressure areas of contact
  • One-wrench installation

General

Application

Substation

Catalog Number

NS1414HC

Connector Type

Couplers

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material - Hardware

Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Orientation

Straight

Plated

No

Plating Type

Unplated

Product Family

Substation>Copper>Splice (NON EHV)>Tube to Tube

Product Type

Mechanical

Type

Tube to Tube Couplers

UPC

781810002766

UPC 14 Digit GTIN

00781810002766

Dimensions

Dimension - B Length inch

2.69 in

Dimension - Height inch

2.61 in

Dimension - Height mm

58.9 mm

Dimension - L Length Overall mm

137 mm

Dimension - Length BB inch

2.69 in

Dimension - Length Overall inch

5.38 in

Dimension - Width inch

2.81 in

Dimension - Width mm

71 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Connection Combination

Tube to Tube

Conductor - Copper Tube Std Run

3/4 IPS

Conductor - Copper Tube Std Size

3/4 IPS

Conductor - Copper Tube Std Size Range

3/4 IPS

Conductor - Copper Tube Std Tap

3/4 IPS

Conductor Type

CU Tube Std-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Configuration

Connector Type

Couplers

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Orientation

Straight

Logistics

Carton Quantity

1

Pallet Quantity

360