
Brand: Burndy
Catalog ID: NAH3434N
Features: High Copper Alloy Alloy Reversible Cap Terminal For Joining A Wide Range Of Cable To Equipment Pads, Tongue Is Side Formed To Provide Adequate Clearance And Terminal Is Designed For One-Wrench Installation, Conductor Clamping Hardware: 1/2-13, Wire Type: Copper Tubing, Installation Torque: 480 IN-LB, Pad Configuration: Straight Offset
Application
Substation
Catalog Number
NAH3434N
Clamping Element Design
Body and Cap
Connector Type
Terminal
EU RoHS Indicator
Contact Manufacturer
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
3 x 3 - 4 holes
Physical Attribute - Pad Orientation
Straight
Plated
N
Plating Type
Unplated
Sub Brand
SUBSTATION CONNECTOR
Type
NAH
UPC
781810002247
UPC 14 Digit GTIN
00781810002247
Dimension - B Length fraction
2-31/50 in
Dimension - B Length inch
2.62 in
Dimension - D inch
3.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height fraction
2-3/10 in
Dimension - Height inch
2.38 in
Dimension - Height mm
60.5 mm
Dimension - Hole Size fraction
9/16
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
149 mm
Dimension - Length Overall inch
5.88 in
Dimension - N inch
0.62 in
Dimension - Pad Size inch
3 x 3
Dimension - Pad Width inch
3.00 in
Dimension - Width fraction
2-14/25 in
Dimension - Width inch
2.56 in
Dimension - Width mm
65 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Connection Combination
Cable to Flat
Conductor - Copper Solid Size
1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
1/0 AWG-4/0 AWG
Conductor - Copper Str Size
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range
1/0 -500 kcmil
Conductor Type
Number of Conductors
1
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Terminal
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
3 x 3 - 4 holes
Physical Attribute - Pad Orientation
Straight
Carton Quantity
4