HUBBELL CANADA
Image of NAH2934N Substation - Copper Terminal

Substation - Copper Terminal

Brand: Burndy

Catalog ID: NAH2934N

Substation Connectors

General

Application

Substation

Catalog Number

NAH2934N

Clamping Element Design

Body and Cap

Connector Type

Terminal

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

3 x 3 - 4 holes

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

UPC

781810077344

UPC 14 Digit GTIN

00781810077344

Dimensions

Dimension - B Length inch

2.62 in

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height inch

2.12 in

Dimension - Height mm

53.8 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

149 mm

Dimension - Length Overall inch

5.88 in

Dimension - N inch

0.62 in

Dimension - Pad Size inch

3 x 3

Dimension - Pad Width inch

3.00 in

Dimension - Width inch

2.44 in

Dimension - Width mm

62 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Connection Combination

Cable to Flat

Conductor - Copper Solid Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

6 AWG-4/0 AWG

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

6 AWG-250 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Number of Conductors

1

Certifications And Compliance

Certification - ETL

No

Standards - RoHS Compliance Status

EX

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

3 x 3 - 4 holes

Physical Attribute - Pad Orientation

Straight

Logistics

Carton Quantity

6

Pallet Quantity

648