
Brand: Burndy
Catalog ID: NAH4044N
Application
Substation
Catalog Number
NAH4044N
Clamping Element Design
Body and Cap
Connector Type
Terminal
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
4 x 4 - 4 holes
Physical Attribute - Pad Orientation
Straight
Plated
N
Plating Type
Unplated
UPC
781810002902
UPC 14 Digit GTIN
00781810002902
Dimension - B Length fraction
2-31/50 in
Dimension - B Length inch
2.62 in
Dimension - D inch
4.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height fraction
2-31/50 in
Dimension - Height inch
2.62 in
Dimension - Height mm
66.5 mm
Dimension - Hole Size fraction
9/16
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
175 mm
Dimension - Length Overall inch
6.88 in
Dimension - N inch
1.12 in
Dimension - Pad Size inch
4 x 4
Dimension - Pad Width inch
4.00 in
Dimension - Width fraction
2-11/25 in
Dimension - Width inch
2.81 in
Dimension - Width mm
71 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Connection Combination
Cable to Flat
Conductor - Copper Solid Size
3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
3/0 AWG-4/0 AWG
Conductor - Copper Str Size
2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil
Conductor - Copper Str Size Range
2/0 AWG-800 kcmil
Conductor Type
Number of Conductors
1
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Terminal
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
4 x 4 - 4 holes
Physical Attribute - Pad Orientation
Straight
Carton Quantity
1
Pallet Quantity
1