
Brand: Wiegmann
Catalog ID: WC1436P1
Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on the instrument panel. Interior components are motorized on stationary sub panels, swing-out sub panels or relay rack angles (panels are optional). Heavy duty construction provides protection from dirt, dust, oil and water. Numerous accessories and variable combinations make these consoles most versatile.
Carbon steel swing-out panel.
Application
For use with WC1436B console.
Catalog Number
WC1436P1
Color
Construction
Flanged and Tack Welded
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Material
Carbon Steel
Series
WC14 Series
Type
Console Swing-Out Panel
UPC
786725444151
Actual Width
30.13 in
Height
22 in
Weight
23 lb
Width
30 in
EU RoHS Indicator
Yes
Carton Quantity
1