HUBBELL CANADA
Switches and Lighting Control, Occupancy Sensor, Control Unit, 120/277V AC, Heavy Duty Relay, Latching
Image of CU300HD Switches and Lighting Control, Occupancy Sensor, Control Unit, 120/277V AC, Heavy Duty Relay, Latching

Switches and Lighting Control, Occupancy Sensor, Control Unit, 120/277V AC, Heavy Duty Relay, Latching

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CU300HD

Switches and Lighting Control, Occupancy Sensor, Control Unit, 120/277V AC, Heavy Duty Relay, Latching

The CU300 series provides 24V DC power supply for sensors or sensor/Add-A-Relay combinations. The control units contain an internal relay for the control of an external load. Control units are plenum rated cULus Listed.

  • Robust latching relay provides unsurpassed and unrestricted performance
  • Controlled by Hubbell occupancy sensors
  • Auto or manual "ON" operation
  • Powers up to six low voltage sensors
  • Plenum rated

General

Catalog Number

CU300HD

Color

EU RoHS Indicator

No

Item Type

Control Unit

Material

Thermoplastic

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Performance

  • Electrical - AT Sensor/AAR Capacity - 1 to 6 combined
  • Electrical - Load Capacity - 20A 100-277V, 1HP @ 120V AC, 2HP @ 240/277V
  • Electrical - Motor Loads - 1HP @ 120V, 2HP @ 240/277V
  • Electrical - Power Output - 24V DC 250mA
  • Electrical - Power Supply - 100-277V AC, 50/60 Hz
  • Electrical - Relay - Heavy duty, magnetic latching. Silver alloy contacts. Very low standby power consumption
  • Environmental - Flammability - UL 94-5VA
  • Environmental - Operating Temperatures - -40°F (-40 °C) to 149°F(65 °C). Below 32°F (0°C) must use suitably rated non-metallic enclosure. 0% to 90% humidity, non-condensing.

Series

  • Dual
  • Ultrasonic
  • Passive Infrared
  • Wall Mount
  • Ceiling Mount
  • High/Low Bay PIR
  • Control Units

Specifications

  • Dimensions - 4.00"L x 3.4"W x 1.73"H
  • Hardware - Included
  • Housing - Flame retardant UL 94-5VA thermoplastic

Style

  • Control Units
  • Wired

Type

Accessories

UPC

783585256207

Dimensions

Dimensions

4 in x 3.4 in x 1.73 in

Height

1.73 in

Length

4 in

Width

3.4 in

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • ASHRAE 90.1 Compliant
  • UL2043 Plenum Rated Per NEC® 2014 300.22(C)(3)

Operational

Humidity

0% to 95% non-condensing relative humidity

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Performance

  • Electrical - AT Sensor/AAR Capacity - 1 to 6 combined
  • Electrical - Load Capacity - 20A 100-277V, 1HP @ 120V AC, 2HP @ 240/277V
  • Electrical - Motor Loads - 1HP @ 120V, 2HP @ 240/277V
  • Electrical - Power Output - 24V DC 250mA
  • Electrical - Power Supply - 100-277V AC, 50/60 Hz
  • Electrical - Relay - Heavy duty, magnetic latching. Silver alloy contacts. Very low standby power consumption
  • Environmental - Flammability - UL 94-5VA
  • Environmental - Operating Temperatures - -40°F (-40 °C) to 149°F(65 °C). Below 32°F (0°C) must use suitably rated non-metallic enclosure. 0% to 90% humidity, non-condensing.

Storage Temperature Range

-20°F to 150°F (-29°C to 65°C)

Logistics

Carton Quantity

20

Pallet Quantity

1120