HUBBELL CANADA
Switches and Lighting Controls, Canopy Switches, Pull Chain, Single Pole, 6A 125V AC, Brass
Image of RL121 Switches and Lighting Controls, Canopy Switches, Pull Chain, Single Pole, 6A 125V AC, Brass

Switches and Lighting Controls, Canopy Switches, Pull Chain, Single Pole, 6A 125V AC, Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL121

Canopy Switches, Pull Chain, Single-Pole, 6A 125V AC

  • Canopy Switches
  • Pull Chain
  • Single Pole
  • 6A 125V AC

General

Catalog Number

RL121

Color

EU RoHS Indicator

No

Performance

Mechanical - Terminal Accommodation - 6 inch wire leads are #18 AWG AWM/TEW 105°C 600V

Series

Lampholder Accessories

Type

Lamp Switches

UPC

883778304170

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

C/US UL Listed

Operational

Performance

Mechanical - Terminal Accommodation - 6 inch wire leads are #18 AWG AWM/TEW 105°C 600V

Logistics

Carton Quantity

10

Pallet Quantity

2000