HUBBELL CANADA
Switches and Lighting Controls, Combination Devices, Residential Grade, 2) Three Way Toggles, Self Grounding, 15A 120V AC, Side Wired, Light Almond
Image of RC303LA Switches and Lighting Controls, Combination Devices, Residential Grade, 2) Three Way Toggles, Self Grounding, 15A 120V AC, Side Wired, Light Almond
Discontinued

Switches and Lighting Controls, Combination Devices, Residential Grade, 2) Three Way Toggles, Self Grounding, 15A 120V AC, Side Wired, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RC303LA

Two Three Way Toggle Combination Device, Residential 15A 120V AC, Self Grounding, Side Wired

  • Quiet snap action mechanism
  • Self-grounding staple is standard
  • Elongated strap with continuous plaster ears

Standard Product

General

Action

Snap Switch

Actuator

Toggle

Application

Catalog Number

RC303LA

Color

Contact Configuration

Two Position

Environmental Conditions

EU RoHS Indicator

Yes

Item Type

Traditional Switch Combo Devices

Material - Mounting Hardware

Mounting Screws

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

Performance

Environmental - Operating temperature - -20°C to 60°C

UPC

883778119101

Dimensions

Display Size

Standard Size

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Contact Rating

15A

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Wattage

1800

Conductor Related

Number Of Poles

2) Three Way

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Action

Snap Switch

Actuator

Toggle

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

Performance

Environmental - Operating temperature - -20°C to 60°C

Logistics

Carton Quantity

10