HUBBELL CANADA
Switches and Lighting Controls, Combination Devices, Residential Grade, Decorator Series, 2) Single Pole Rockers, 15A 120V AC, Side Wired, White
Image of RCD101W Switches and Lighting Controls, Combination Devices, Residential Grade, Decorator Series, 2) Single Pole Rockers, 15A 120V AC, Side Wired, White

Switches and Lighting Controls, Combination Devices, Residential Grade, Decorator Series, 2) Single Pole Rockers, 15A 120V AC, Side Wired, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RCD101W

Switches and Lighting Controls, Combination Devices, Residential Grade, Decorator Series, 2) Single Pole Rockers, 15A 120V AC, Side Wired, White

  • Smooth, quiet rocker
  • Low profile, less than 1 inch deep
  • Self-grounding feature is standard

Standard Product

General

Action

Snap Switch

Actuator

Rocker

Application

Catalog Number

RCD101W

Color

White

Contact Configuration

Two Position

Environmental Conditions

EU RoHS Indicator

Yes

Item Type

Decorator Switch Combo Devices

Material - Mounting Hardware

Mounting Screws

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

Performance

  • Electrical - Dielectric voltage - Withstands 1,500V AC minimum for 1 minute
  • Electrical - Endurance - 30,000 cycles minimum
  • Electrical - Max. working voltage - 120V
  • Electrical - Overload - 1.5 times rating
  • Environmental - Flammability - UL V0
  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)
  • Mechanical - Terminal accommodation - Back and side wire: #14 AWG min. - #12 AWG max. solid and stranded copper wire only
  • push wire: #14 AWG solid copper wire only

Specifications

  • Base and body - PVC
  • Mounting strap - Galvanized steel
  • Rocker - Polycarbonate
  • Terminal screws - Steel
  • Terminals - Brass

UPC

883778110214

Dimensions

Display Size

Standard Size

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Contact Rating

15A

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

120/277V AC kV

Voltage Rating Description

120/277V AC kV

Wattage

4155

Conductor Related

Number Of Poles

2) Single Pole

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Operational

Action

Snap Switch

Actuator

Rocker

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

Performance

  • Electrical - Dielectric voltage - Withstands 1,500V AC minimum for 1 minute
  • Electrical - Endurance - 30,000 cycles minimum
  • Electrical - Max. working voltage - 120V
  • Electrical - Overload - 1.5 times rating
  • Environmental - Flammability - UL V0
  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)
  • Mechanical - Terminal accommodation - Back and side wire: #14 AWG min. - #12 AWG max. solid and stranded copper wire only
  • push wire: #14 AWG solid copper wire only

Logistics

Carton Quantity

10

Pallet Quantity

6750