HUBBELL CANADA
Switches and Lighting Controls, Commercial Grade, Panel Mount and Specialty Switches, Accessories, Weatherproofing Boot, Black
Image of MSB1 Switches and Lighting Controls, Commercial Grade, Panel Mount and Specialty Switches, Accessories, Weatherproofing Boot, Black

Switches and Lighting Controls, Commercial Grade, Panel Mount and Specialty Switches, Accessories, Weatherproofing Boot, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MSB1

Commercial Grade, Panel Mount and Specialty Switches, Weatherproofing Boot

  • Commercial Grade
  • Panel Mount and Specialty Switches
  • Accessories
  • Weatherproofing Boot

General

Catalog Number

MSB1

Color

EU RoHS Indicator

No

Specifications

  • DC Product Type - Toggle Boots
  • Material - Silicone rubber
  • Product Type - DC Switches and Accessories

UPC

783585904054

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

2880