HUBBELL CANADA
Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, Ivory
Image of CSB220BI Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, Ivory

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, Ivory

Brand: Bryant

Catalog ID: CSB220BI

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, Ivory

  • Toggle
  • General Purpose AC
  • Double Pole
  • 20A 120/277V AC
  • Back and Side Wired

General

Catalog Number

CSB220BI

Color

Series

General Purpose

Style

Double Pole

Type

Toggle

UPC

781786737006

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Pallet Quantity

5000