HUBBELL CANADA
Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Three Way, 15A 120/277V AC, Back and Side Wired, White
Image of CSB315BW Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Three Way, 15A 120/277V AC, Back and Side Wired, White

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Three Way, 15A 120/277V AC, Back and Side Wired, White

Brand: Bryant

Catalog ID: CSB315BW

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Three Way, 15A 120/277V AC, Back and Side Wired, White

  • Toggle
  • General Purpose AC
  • Three Way
  • 15A 120/277V AC
  • Back and Side Wired

General

Catalog Number

CSB315BW

Color

Series

General Purpose

Style

Three Way

Type

Toggle

UPC

781786737501

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10