HUBBELL CANADA
Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Replacement Key for Security Locking Switches, Metallic
Image of HBL1209RKL Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Replacement Key for Security Locking Switches, Metallic

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Replacement Key for Security Locking Switches, Metallic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL1209RKL

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Replacement Key for Security Locking Switches, Metallic

  • Industrial Grade
  • Toggle Switches
  • General Purpose AC
  • Replacement Key for Security Locking Switches

General

Catalog Number

HBL1209RKL

Color

Metallic

EU RoHS Indicator

Yes

Series

Extra Heavy Duty

Style

Barrell Key

Type

Locking

UPC

783585431284

Dimensions

Weight

0.01 lb

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

Fed. Spec. W-S-896

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10