
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL1370
Standard Product
Application
Catalog Number
HBL1370
Color
Metallic
Enclosure Type
NEMA 1
Environmental Conditions
EU RoHS Indicator
No
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum- -40 °C w/o Impact
Series
Non-Fused
Specifications
Style
Standard Duty
Type
UPC
783585016986
Dimensions
4.52 in x 3.2 in x 3.15 in
Height
3.15 in
Length
4.52 in
Weight
0.6 lb
Width
3.2 in
Amperage Rating
30 A
Current Rating
30 A
Environmental Conditions
EU RoHS Indicator
No
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum- -40 °C w/o Impact
Carton Quantity
10
Pallet Quantity
960