HUBBELL CANADA
Image of HBL1379D Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC
Image of HBL1379D Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC
Image of HBL1379D Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC
Image of HBL1379D Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC
Discontinued

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL1379D

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC

  • Optional Side Guard for close wall applications
  • Switch can be locked in the off position
  • Thermoset body provides resistance to electrical arc tracking

Standard Product

Product details

General

Application

Standard Toggle

Catalog Number

HBL1379D

Color

Aluminum

Enclosure Type

NEMA 1

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

15

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only

Series

Non-Fused

Specifications

Enclosure Material - Aluminum

Style

Standard Duty

Type

Disconnect Switches

UPC

783585202617

Dimensions

Dimensions

4.52 in x 3.2 in x 3.15 in

Display Size

Standard Sized Product

Height

3.15 in

Length

4.52 in

Weight

1.05 lb

Width

3.2 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

2,200V AC minimum for 1 minute

Phase

Three Phase

Wattage

18000 W

Certifications And Compliance

Industry Standard(s)

  • CSA-C22.2 No.14 Industrial Control File LR-46186
  • UL 508, Industrial Control File #E70402

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10