HUBBELL CANADA
Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect® Series, Decorator Switches, Three Way, 15A 120/277V AC, White, North American
Image of SNAP2103WNA Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect® Series, Decorator Switches, Three Way, 15A 120/277V AC, White, North American

Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect® Series, Decorator Switches, Three Way, 15A 120/277V AC, White, North American

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SNAP2103WNA

Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect® Series, Decorator Switches, Three Way, 15A 120/277V AC, White, North American

SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect® device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.

  • Steel, zinc plated bridge is corrosion resistant
  • Thread cleaning captive mounting screw
  • Self-grounding staple assures continuity to wall box

SNAPConnect®, Self-grounding

General

Action

SPDT

Application

General Purpose

Catalog Number

SNAP2103WNA

Color

EU RoHS Indicator

No

Item Type

Three Way Style Line Decorator Switch

Material

Thermoplastic

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 15A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - Uses SNAPConnect® Connector

Series

SNAPConnect® Series

Specifications

  • Base Material - Thermoplastic, Black
  • Contacts - Silver Alloy
  • Rocker Material - Thermoplastic
  • Terminals - Brass
  • Top Material - Thermoplastic, Blue

Style

Three Way

Type

Rocker/Decorator

UPC

783585189659

Dimensions

Dimensions

4.28 in x 1.44 in x 1.54 in

Height

1.54 in

Length

4.28 in

Width

1.44 in

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Voltage Rating Description

120-277 VAC

Conductor Related

Number Of Poles

Single Pole

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Action

SPDT

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 15A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - Uses SNAPConnect® Connector

Logistics

Carton Quantity

10