HUBBELL CANADA
Switches and Lighting Controls, Marine Grade, Panel Mount and Specialty Switches, Rocker Type, Double Pole Double Throwuced, 12V DC, Spade Terminals
Image of MR223SP Switches and Lighting Controls, Marine Grade, Panel Mount and Specialty Switches, Rocker Type, Double Pole Double Throwuced, 12V DC, Spade Terminals

Switches and Lighting Controls, Marine Grade, Panel Mount and Specialty Switches, Rocker Type, Double Pole Double Throwuced, 12V DC, Spade Terminals

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MR223SP

Marine Grade Panel Mount Rocker Switch, Double-Pole Double-Throw Center Off, 12V DC, Spade Terminals

  • Marine Grade
  • Panel Mount and Specialty Switches
  • Rocker Type
  • Double Pole Double Throwuced

General

Catalog Number

MR223SP

Color

EU RoHS Indicator

No

Specifications

  • DC Product Type - Panel Mount Rocker Switch
  • Enhancement - Standard
  • Product Type - 12V DC Switches and Accessories
  • Typical Applications - Navigation lights, wipers, dual fuel tanks

UPC

783585905662

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10