HUBBELL CANADA
Switches and Lighting Controls, Occupancy Sensors, H-Moss Control Unit, 120/277V AC 60HZ, For use with Ceiling and Wall Mounted Sensors
Image of CU300A Switches and Lighting Controls, Occupancy Sensors, H-Moss Control Unit, 120/277V AC 60HZ, For use with Ceiling and Wall Mounted Sensors
Discontinued

Switches and Lighting Controls, Occupancy Sensors, H-Moss Control Unit, 120/277V AC 60HZ, For use with Ceiling and Wall Mounted Sensors

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CU300A

Switches and Lighting Controls, Occupancy Sensors, H-Moss Control Unit, 120/277V AC 60HZ, For use with Ceiling and Wall Mounted Sensors

The CU300 series provides 24V DC power supply for sensors or sensor/Add-A-Relay combinations. The control units contain an internal relay for the control of an external load. Control units are plenum rated cULus Listed.

  • Automatic ON operation
  • Automatic Voltage Detection eliminates the need for specialized wiring
  • Zero Arc Point Switching Minimizes relay contact
  • Easily mounts inside or outside a junction box or inside a fluorescent fixture ballast cavity.
  • Plenum rated

Standard Product

General

Application

Catalog Number

CU300A

Color

Control Output

Relay Contacts

Environmental Conditions

EU RoHS Indicator

Yes

Item Type

Control Unit

Load Capacity

Incandescent- 0 to 1800 Watts120V Ballast- 0 to 2400 Watts277V Ballast- 0 to 5540 Watts

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Performance

  • Electrical - AT Sensor/AAR Capacity - 1 to 4 combined
  • Electrical - Load Capacity - Incandescent - 0 to 1800 watts, 120V Ballast- 0 to 2400 watts, 277V Ballast- 0 to 5540 watts
  • Electrical - Power Output - 24V DC, 150mA
  • Electrical - Power Supply - 120-277V AC, 50/60Hz
  • Environmental - Operating Temperature - 32°F to 104°F (0°C to 40°C), 0% to 90% non condensing relative humidity
  • Environmental - Storage Temperature - -20°F to 150°F (-29°C to 65°C), 0% to 90% non condensing relative humidity

Series

  • Dual
  • Ultrasonic
  • Passive Infrared

Specifications

  • Dimensions - 3.69"L x 2.33"W x 1.36"H
  • Housing - Flame retardant UL 94-5VA thermoplastic

Style

Control Units

Type

UPC

783585181004

Dimensions

Dimensions

3.69 in x 2.33 in x 1.36 in

Height

1.36 in

Length

3.69 in

Width

2.33 in

Electrical Ratings

Frequency Rating

50/60 Hz

Supply Voltage

120/277V AC V

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

  • ASHRAE 90.1 Compliant
  • cULus Listed To UL916
  • UL2043 Plenum Rated Per NEC® 2014 300.22(C)(3)

Force Related

Load Capacity

Incandescent- 0 to 1800 Watts120V Ballast- 0 to 2400 Watts277V Ballast- 0 to 5540 Watts

Operational

Control Output

Relay Contacts

Humidity

0% to 95% non-condensing relative humidity

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Performance

  • Electrical - AT Sensor/AAR Capacity - 1 to 4 combined
  • Electrical - Load Capacity - Incandescent - 0 to 1800 watts, 120V Ballast- 0 to 2400 watts, 277V Ballast- 0 to 5540 watts
  • Electrical - Power Output - 24V DC, 150mA
  • Electrical - Power Supply - 120-277V AC, 50/60Hz
  • Environmental - Operating Temperature - 32°F to 104°F (0°C to 40°C), 0% to 90% non condensing relative humidity
  • Environmental - Storage Temperature - -20°F to 150°F (-29°C to 65°C), 0% to 90% non condensing relative humidity

Storage Temperature Range

-20°F to 150°F (-29°C to 65°C)

Logistics

Carton Quantity

50

Pallet Quantity

2000