HUBBELL CANADA
Switches and Lighting Controls, Speed Control, Rocker, 1.5A 120V AC, Light Almond
Image of RDVFSQFLA Switches and Lighting Controls, Speed Control, Rocker, 1.5A 120V AC, Light Almond

Switches and Lighting Controls, Speed Control, Rocker, 1.5A 120V AC, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RDVFSQFLA

Switches and Lighting Controls, Speed Control, Rocker, 1.5A 120V AC, Light Almond

  • Speed Control
  • Rocker
  • 1.5A 120V AC
  • Light Almond

General

Application - For Use On

Only use with Compatible Dimmable Bulbs

Catalog Number

RDVFSQFLA

Color

Construction

Metal Strap, Polycarbonate Front

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

No

Number of Gang(s)

1-Gang

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Specifications

  • Product Type - Fan Speed Controls
  • Termination - Single Pole/Three Way

Style

Rocker Fan Control

Type

Fan Control

UPC

883778116193

Dimensions

Depth

1.3 in

Height

4.1 in

Width

2.2 in

Electrical Ratings

Amperage Rating

1.5 A

Current Amperage Description

1.5 A

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Wattage

180 W

Conductor Related

Number Of Poles

Single Pole

Certifications And Compliance

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

No

Industry Standard(s)

CSA Certified

Operational

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical

Logistics

Carton Quantity

6