
Brand: Killark
Catalog ID: SWZ60-150NPT
Available with clearance holes to accommodate a wide range of threadforms including ISO (metric), NPT, PG, BSP, and ET.
Application
Used with cable glands or similar fittings entering an enclosure.
Catalog Number
SWZ60-150NPT
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Nylon
Series
SWZ Series
Type
Washer
UPC
783936410593
Dimensions
3 in x 3 in x 1 in
Gross Weight with Packaging
0.04
Height
1 in
Hub Size
1-1/2"
Length
3 in
Width
3 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
50