
Brand: Killark
Catalog ID: SWZ60-250NPT
Available with clearance holes to accommodate a wide range of threadforms including ISO (metric), NPT, PG, BSP, and ET.
Application
Used with cable glands or similar fittings entering an enclosure.
Catalog Number
SWZ60-250NPT
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Nylon
Series
SWZ Series
Type
Washer
UPC
783936410616
Dimensions
4 in x 4 in x 1 in
Gross Weight with Packaging
0.06
Height
1 in
Hub Size
2-1/2"
Length
4 in
Width
4 in
EU RoHS Indicator
Contact Manufacturer