
Brand: Killark
Catalog ID: SWZ60-300NPT
Available with clearance holes to accommodate a wide range of threadforms including ISO (metric), NPT, PG, BSP, and ET.
Application
Used with cable glands or similar fittings entering an enclosure.
Catalog Number
SWZ60-300NPT
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Nylon
Series
SWZ Series
Type
Washer
UPC
783936411521
Dimensions
5 in x 1 in x 1 in
Gross Weight with Packaging
0.06
Height
1 in
Hub Size
3"
Length
5 in
Width
1 in
EU RoHS Indicator
Contact Manufacturer