HUBBELL CANADA
Image of C2031126 T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK, 30in LENGTH

T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK, 30in LENGTH

Brand: CHANCE Utility

Catalog ID: C2031126

Cable racking mounts to wall with expansion or anchor bolts for support of cable in underground vault applications. Support hooks (stanchions) and insulator pads complete the installation and are purchased seperately.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • 3/16" x 1-1/2 x 9/16" steel channel
  • 9/16" dia. mounting holes on 28-1/2" centers
  • 18 support hook openings spaced 1-1/2" apart
  • Can be overlapped for connecting multiple racks
  • Hot dip galvanized per ASTM A-153
  • In compliance with ANSI C135.35 standard

General

Catalog Number

C2031126

Coating

Galvanized, ASTM A-153

Material

Steel

Number of Holes

18

Type

T-Slot Channel Type

UPC

096359013334

Dimensions

Dimensions

30.00 in x 1.500 in x 0.500 in

Distance From Pole

N/A

Height

0.5 in

Length

30 in

Weight

2.74 lb

Width

1.5 in

Configuration

Number of Holes

18

Logistics

Pallet Quantity

800