HUBBELL CANADA
Tamper-Resistant/Weather Resistant AUTOGUARDĀ® Self-Test GFCI Receptacle, 20A, Ivory
Image of GFTW20I Tamper-Resistant/Weather Resistant AUTOGUARDĀ® Self-Test GFCI Receptacle, 20A, Ivory

Tamper-Resistant/Weather Resistant AUTOGUARDĀ® Self-Test GFCI Receptacle, 20A, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFTW20I

HUBBELLPRO, GFCI, 20A, Weather-Resistant, Tamper-Resistant, Ivory

AUTOGUARDĀ® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARDĀ® GFCI receptacles continually test and monitor for ā€œpeople protection capabilityā€ automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

  • Autoguard self test technology with auto-monitor, power denial
  • Patented tamper-resistant mechanism designed specifically for residential applications provides ease of insertion
  • Flush, smooth profile and satin finish complement any dĆ©cor

General

Catalog Number

GFTW20I

Color

EU RoHS Indicator

Contact Manufacturer

Type

Tamper-Resistant/Weather Resistant

UPC

883778450860

Electrical Ratings

Current / Amperage Rating

20 A

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10

Pallet Quantity

3200