HUBBELL CANADA
Temporary Power Products, Spider II Portable Power, Locking Portable Box, With 2) Single Receptacles and a Male Plug, 20A 125V, With Cord Set, 25'
Image of SPB2 Temporary Power Products, Spider II Portable Power, Locking Portable Box, With 2) Single Receptacles and a Male Plug, 20A 125V, With Cord Set, 25'
Image of SPB2 Temporary Power Products, Spider II Portable Power, Locking Portable Box, With 2) Single Receptacles and a Male Plug, 20A 125V, With Cord Set, 25'
Image of SPB2 Temporary Power Products, Spider II Portable Power, Locking Portable Box, With 2) Single Receptacles and a Male Plug, 20A 125V, With Cord Set, 25'
Image of SPB2 Temporary Power Products, Spider II Portable Power, Locking Portable Box, With 2) Single Receptacles and a Male Plug, 20A 125V, With Cord Set, 25'
Discontinued

Temporary Power Products, Spider II Portable Power, Locking Portable Box, With 2) Single Receptacles and a Male Plug, 20A 125V, With Cord Set, 25'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SPB2

Temporary Power Products, Spider II Portable Power, Locking Portable Box, With 2) Single Receptacles and a Male Plug, 20A 125V, Yellow, With Cord Set, 25'

Standard Product

General

Application

Temporary Power Distribution

Catalog Number

SPB2

Environmental Conditions

Indoor/Outdoor

EU RoHS Indicator

Item Type

Multi-Outlet Boxes

Material

Thermoplastic

Style

Pre-Wired

Type

Pre-Wired Outlet Box

UPC

783585369556

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug Together

Current Rating

50 A

Phase

Single Phase

Wattage

12500

Conductor Related

Wire Size

#6 AWG

Certifications And Compliance

Environmental Conditions

Indoor/Outdoor

EU RoHS Indicator

Logistics

Carton Quantity

1