HUBBELL CANADA
Temporary Power, Spider Box, 30A 125/250V, 3-Pole 4-Wire Grounding, Locking Receptacles, Yellow
Image of SDTL1A Temporary Power, Spider Box, 30A 125/250V, 3-Pole 4-Wire Grounding, Locking Receptacles, Yellow

Temporary Power, Spider Box, 30A 125/250V, 3-Pole 4-Wire Grounding, Locking Receptacles, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SDTL1A

Temporary Power, Spider Box, 30A 125/250V, 3-Pole 4-Wire Grounding, Locking Receptacles, Yellow

  • Spider Box
  • 30A 125/250V
  • 3-Pole 4-Wire Grounding
  • Locking Receptacles

Standard Product

General

Application

Heavy Duty Portable

Catalog Number

SDTL1A

Color

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Item Type

Twist-Lock® Singles

Material

Thermoplastic

Material - Mounting Hardware

Non-Mounted, Portable

UPC

783585128702

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pre-Wired

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

3750

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#10 AWG

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Nema Rating

6) L5-20R, 1) L15-30R