HUBBELL CANADA
Terminal Blocks, 9 Circuits, 600V 50Amp #22-#8 AWG Copper, #12-#8 AWG Aluminum, UL/CSA, Screw Clamp Style
Image of TBWE-9 Terminal Blocks, 9 Circuits, 600V 50Amp #22-#8 AWG Copper, #12-#8 AWG Aluminum, UL/CSA, Screw Clamp Style

Terminal Blocks, 9 Circuits, 600V 50Amp #22-#8 AWG Copper, #12-#8 AWG Aluminum, UL/CSA, Screw Clamp Style

Brand: Killark

Catalog ID: TBWE-9

Terminal Blocks, 9 Circuits, 600V 50Amp #22-#8 AWG Copper, #12-#8 AWG Aluminum, UL/CSA, Screw Clamp Style

  • Terminal blocks have clamping screwtype terminals which accommodate either aluminum or copper wire.
  • TMS marking strips are included.

Modular terminal blocks 3 point through 60 have screw clamping type terminals which will accommodate either aluminum or copper wire. The blocks are rated UL / CSA certified for 600VAC, 50 amps #22 - #8 copper wire and #12 - #8 aluminum wire. Includes white TMS marking strip.

General

Application

Catalog Number

TBWE-9

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

TBWE Series

Type

UPC

783936640273

Dimensions

Gross Weight with Packaging

0.399

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer