HUBBELL CANADA
Image of C6002600 Terminal for 2/0 Cable Jumper Assembly
*Representative image
Image of C6002600 Terminal for 2/0 Cable Jumper Assembly

Terminal for 2/0 Cable Jumper Assembly

Brand: CHANCE Utility

Catalog ID: C6002600

Copper Connector Assemblies are necessary to join cable and clamp together on Jumper Clamps or Load Pickup Tools only. Threads are .625"-11 NC for all connectors. Each Catalog Number consists of a copper connector, nut and lockwasher.

  • Intended for use with rubber glove "MAC" head insulated jumper clamps
  • Copper connector assemblies are necessary to join cable and clamp together on Jumper Clamps or Load Pickup Tools only
  • Threads are .625"-11 NC for all connectors
  • Each Catalog Number consists of a copper connector, nut and lockwasher
  • For use with 2/0 insulated jumper cable

General

Catalog Number

C6002600

Die Size

U165

Material Type

Copper

Physical Attribute - Number of Crimps Required

2

Thread Size

5/8" - 11 UNC

UPC

096359232896

Dimensions

Die Size

U165

Thread Size

5/8" - 11 UNC

Weight

0.2 lb

Weight Metric

0.1 kg

Electrical Ratings

Current Rating

300 A

Conductor Related

Conductor Size

2/0 AWG

Configuration

Physical Attribute - Number of Crimps Required

2