HUBBELL CANADA
Image of TFV3B12V2 TFV3B12V2, Cable Tie, Hook and Loop Strap, Black

TFV3B12V2, Cable Tie, Hook and Loop Strap, Black

Brand: Burndy

Catalog ID: TFV3B12V2

Polyethylene Hook and Loop Straps, Black , 12.00" L, Used On Fiberoptic Applications.

  • Hook and Loop Cable Tie
  • Reusable and Flexible
  • Suitable for Fiber Optic Applications

General

Application

For Used On Fiberoptic Applications, Perfect For Plenum Areas, Repetitive Use, General Purpose

Catalog Number

TFV3B12V2

Color

Black

EU RoHS Indicator

Yes

Material

POLYETHYLENE & NYLON

Sub Brand

UNIRAP

Type

TFV-B, Flame Retardant

UPC

781810273449

UPC 14 Digit GTIN

00781810273449

Dimensions

Dimension - Bundle Diameter Max inch

3

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12.00 in

Dimension - Width inch

0.50 in

Dimension - Width mm

13 mm

Length

12 in

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Certification - 94V0 Rated

Y

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

6

Pallet Quantity

1776