HUBBELL CANADA
Image of TFV3B6V2 TFV3B6V2, Cable Tie, Hook and Loop Strap, Black

TFV3B6V2, Cable Tie, Hook and Loop Strap, Black

Brand: Burndy

Catalog ID: TFV3B6V2

Polyethylene Hook and Loop Straps, Black , 6.00" L, 3/4" W, Used On Fiberoptic Applications.

  • Hook and Loop Cable Tie
  • Reusable and Flexible
  • Suitable for Fiber Optic Applications

General

Application

For Used On Fiberoptic Applications,Perfect For Plenum Areas

Catalog Number

TFV3B6V2

Color

Black

EU RoHS Indicator

Yes

Material

POLYETHYLENE & NYLON

Sub Brand

UNIRAP

Type

TFV-B, Flame Retardant

UPC

781810445495

UPC 14 Digit GTIN

00781810445495

Dimensions

Dimension - Bundle Diameter Max inch

1

Dimension - L Length Overall mm

152 mm

Dimension - Length Overall inch

6.00 in

Dimension - Width inch

0.50 in

Dimension - Width mm

13 mm

Length

6 in

Certifications And Compliance

Certification - 94V0 Rated

Y

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

6

Pallet Quantity

1776