HUBBELL CANADA
Image of ATS-01702 The Accelerator Site Survey Battery Pack V2

The Accelerator Site Survey Battery Pack V2

Brand: AccelTex Solutions

Catalog ID: ATS-01702

ATS-01702 (former catalog number ATS-SSBP-2). The AccelTex Solutions new battery pack - The Accelerator - was specifically designed for use at site surveys. Its small, compact design and battery capacity allows for many hours of continuous use. It is the ultimate site survey tool and is a must-have for all Wi-Fi engineers.

  • Acceleratory battery pack designed for site surveys with extended battery capacity
  • Compact and portable tool for Wi-Fi engineers

General

Application

Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Battery Type

Li-Ion 7500 mAh 12.6V/94.5Wh

Catalog Number

ATS-01702

Color

Black

Input Power Type

12.6V DC, 2 A

Operating Temperature

-10 to 60 °C

POE Output

802.3at and 802.3bt (types 3 & 4) compliant, IEEE 802.af

Recharge Time

4 h

Technology

802.3af, 802.3at, 802.3bt

UPC

662620437057

Dimensions

Dimensions

5.5 in x 3.9 in x 1.9 in

Height

1.9 in

Length

5.5 in

Width

3.9 in

Electrical Ratings

Input Power Type

12.6V DC, 2 A

Operating Voltage

110-220 V

Output Voltage

12 V

Operational

Battery Type

Li-Ion 7500 mAh 12.6V/94.5Wh

Operating Temperature

-10 to 60 °C

Recharge Time

4 h